(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 5 X D, RT100U 2474

Carbide Solid Drill Bits - Straight Shank, 5 X D, RT100U 2474
  • Volume Discount

[Features]
· With Guhring's unique R-Blade, it is excellent in dividing and discharging cutting chips and enables high efficiency and high speed machining.

Part Number

Configured Part Number is shown.

Part Number
2474-005.000
2474-005.100
2474-005.400
2474-005.500
2474-005.600
2474-005.700
2474-006.200
2474-006.400
2474-006.500
2474-006.600
2474-006.800
2474-007.100
2474-007.200
2474-007.400
2474-007.700
2474-008.000
2474-008.100
2474-008.200
2474-008.500
2474-008.700
2474-009.000
2474-009.200
2474-009.300
2474-009.700
2474-009.800
2474-010.000
2474-010.200
2474-010.300
2474-010.400
2474-010.500
2474-010.600
2474-010.800
2474-010.900
2474-011.000
2474-011.600
2474-011.700
2474-011.800
2474-012.000
2474-013.000
2474-014.000
2474-015.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

26 Days or more

53473
1 Piece(s)Available

26 Days or more

5.13876
1 Piece(s)Available

26 Days or more

5.43876
1 Piece(s)Available

26 Days or more

5.53876
1 Piece(s)Available

26 Days or more

5.64181
1 Piece(s)Available

26 Days or more

5.74181
1 Piece(s)Available

26 Days or more

6.24181
1 Piece(s)Available

26 Days or more

6.44181
1 Piece(s)Available

26 Days or more

6.54181
1 Piece(s)Available

26 Days or more

6.64383
1 Piece(s)Available

26 Days or more

6.84383
1 Piece(s)Available

26 Days or more

7.14587
1 Piece(s)Available

26 Days or more

7.24587
1 Piece(s)Available

26 Days or more

7.44587
1 Piece(s)Available

26 Days or more

7.74890
1 Piece(s)Available

26 Days or more

84890
1 Piece(s)Available

26 Days or more

8.15396
1 Piece(s)Available

26 Days or more

8.25396
1 Piece(s)Available

26 Days or more

8.55396
1 Piece(s)Available

26 Days or more

8.75598
1 Piece(s)Available

26 Days or more

95598
1 Piece(s)Available

26 Days or more

9.258102
1 Piece(s)Available

26 Days or more

9.358102
1 Piece(s)Available

26 Days or more

9.760105
1 Piece(s)Available

26 Days or more

9.860105
1 Piece(s)Available

26 Days or more

1060105
1 Piece(s)Available

26 Days or more

10.266112
1 Piece(s)Available

26 Days or more

10.366112
1 Piece(s)Available

26 Days or more

10.466112
1 Piece(s)Available

26 Days or more

10.566112
1 Piece(s)Available

26 Days or more

10.668114
1 Piece(s)Available

26 Days or more

10.868114
1 Piece(s)Available

26 Days or more

10.968114
1 Piece(s)Available

26 Days or more

1168114
1 Piece(s)Available

26 Days or more

11.673121
1 Piece(s)Available

26 Days or more

11.773121
1 Piece(s)Available

26 Days or more

11.873121
1 Piece(s)Available

26 Days or more

1273121
1 Piece(s)Available

26 Days or more

1378137
1 Piece(s)Available

26 Days or more

1486147
1 Piece(s)Available

26 Days or more

1591153
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 140 Standard G.S.
Blade diameter tolerance m7 Shank diameter tolerance h6 Coating Details FIRE

Additional Products in this Category

Tech Support