(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Carbide Drill 2D Type AD-2D

Solid Carbide Drill 2D Type AD-2D
  • Volume Discount

[Features]
· Carbide 2D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Wide flutes for improved chip discharging
Wave-shaped flutes that finely fragment the chips

PDF

Part Number

Configured Part Number is shown.

Part Number
AD-2D-8.8
AD-2D-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Effective machining depth
(mm)
Tool No.
1 Piece(s)Available

9 Days or more

8.8308670880
1 Piece(s)Available

9 Days or more

10278671000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Effective machining depth
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Groove Length (ℓ)(mm) 47 Work Material General steel / Quenched and tempered steel / Cast Iron Tool Material Type Carbide
Overall Length (L)(mm) 89 Link Model End Mill Shank Coating Presence Available
Coating Type Other Oil-Hole Presence NA Shank diameter(mm) 10
Permissible values of the outer diameter and the diameter h8 Torsional Angle(°) 30 Thinning R type
Application Recommended for shrink fitting systems. Coating Details EgiAs coating

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.