(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, GT100 J675, 300 mm Long

HSS Solid Drill Bits - Straight Shank, GT100 J675, 300 mm Long
  • Volume Discount

[Features]
· The go-to part for drilling deep holes.
· A standard length long coated drill for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
J675-006.000
J675-006.100
J675-006.200
J675-006.300
J675-006.400
J675-006.500
J675-006.600
J675-006.700
J675-006.800
J675-006.900
J675-007.000
J675-007.100
J675-007.200
J675-007.300
J675-007.400
J675-007.500
J675-007.600
J675-007.700
J675-007.800
J675-007.900
J675-008.000
J675-008.100
J675-008.200
J675-008.300
J675-008.400
J675-008.500
J675-008.600
J675-008.700
J675-008.800
J675-008.900
J675-009.000
J675-009.100
J675-009.200
J675-009.300
J675-009.400
J675-009.500
J675-009.600
J675-009.700
J675-009.800
J675-009.900
J675-010.000
J675-010.100
J675-010.200
J675-010.300
J675-010.400
J675-010.500
J675-010.600
J675-010.700
J675-010.800
J675-010.900
J675-011.000
J675-011.100
J675-011.200
J675-011.300
J675-011.400
J675-011.500
J675-011.600
J675-011.700
J675-011.800
J675-011.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)

8 Days or more

6.1
1 Piece(s)

8 Days or more

6.2
1 Piece(s)

8 Days or more

6.3
1 Piece(s)

8 Days or more

6.4
1 Piece(s)

8 Days or more

6.5
1 Piece(s)

8 Days or more

6.6
1 Piece(s)

8 Days or more

6.7
1 Piece(s)

8 Days or more

6.8
1 Piece(s)

8 Days or more

6.9
1 Piece(s)

8 Days or more

7
1 Piece(s)

8 Days or more

7.1
1 Piece(s)

8 Days or more

7.2
1 Piece(s)

8 Days or more

7.3
1 Piece(s)

8 Days or more

7.4
1 Piece(s)

8 Days or more

7.5
1 Piece(s)

8 Days or more

7.6
1 Piece(s)

8 Days or more

7.7
1 Piece(s)

8 Days or more

7.8
1 Piece(s)

8 Days or more

7.9
1 Piece(s)Available

8 Days or more

8
1 Piece(s)

8 Days or more

8.1
1 Piece(s)

8 Days or more

8.2
1 Piece(s)

8 Days or more

8.3
1 Piece(s)

8 Days or more

8.4
1 Piece(s)

8 Days or more

8.5
1 Piece(s)

8 Days or more

8.6
1 Piece(s)

8 Days or more

8.7
1 Piece(s)

8 Days or more

8.8
1 Piece(s)

8 Days or more

8.9
1 Piece(s)

8 Days or more

9
1 Piece(s)

8 Days or more

9.1
1 Piece(s)

8 Days or more

9.2
1 Piece(s)

8 Days or more

9.3
1 Piece(s)

8 Days or more

9.4
1 Piece(s)

8 Days or more

9.5
1 Piece(s)

8 Days or more

9.6
1 Piece(s)

8 Days or more

9.7
1 Piece(s)

8 Days or more

9.8
1 Piece(s)

8 Days or more

9.9
1 Piece(s)Available

8 Days or more

10
1 Piece(s)

8 Days or more

10.1
1 Piece(s)

8 Days or more

10.2
1 Piece(s)

8 Days or more

10.3
1 Piece(s)

8 Days or more

10.4
1 Piece(s)

8 Days or more

10.5
1 Piece(s)

8 Days or more

10.6
1 Piece(s)

8 Days or more

10.7
1 Piece(s)

8 Days or more

10.8
1 Piece(s)

8 Days or more

10.9
1 Piece(s)

8 Days or more

11
1 Piece(s)

8 Days or more

11.1
1 Piece(s)

8 Days or more

11.2
1 Piece(s)

8 Days or more

11.3
1 Piece(s)

8 Days or more

11.4
1 Piece(s)

8 Days or more

11.5
1 Piece(s)

8 Days or more

11.6
1 Piece(s)

8 Days or more

11.7
1 Piece(s)

8 Days or more

11.8
1 Piece(s)

8 Days or more

11.9

Loading...

Basic Information

Groove Length l2(mm) 180 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO
Overall Length L1(mm) 300 Shank Type straight shank Coating Y/N Available
Coating Type TiN With/without Oil Hole NA tip angle(°) 118
Standard G.S. Blade diameter tolerance h8 Shank diameter tolerance h8

Additional Products in this Category

Tech Support