(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiN Coated, G Drill Bit, GNLSD, Long

HSS Solid Drill Bits - Straight Shank, TiN Coated, G Drill Bit, GNLSD, Long
  • Volume Discount

[Features]
· It is a coating drill ideal for deep holes in steel and aluminum and deep-position drilling.

(i)Caution

  • The shank part diameter has a more negative finish than the drill diameter. As a drill with a long groove length will be more negative, when using a drill collet, select a collet that has a margin for interference.

PDF

Part Number

Configured Part Number is shown.

Part Number
GNLSD3.5X300X180
GNLSD10X350X200
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

3.5180300
1 Piece(s)Available

8 Days or more

10200350
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt HSS Link Model straight shank
Coating Presence Available Coating Type TiN Oil-Hole Presence NA
tip angle(Degree) 125° Torsional Angle(°) 38° Diameter tolerance(mm) h8
Coating Details G Coating

Additional Products in this Category

Tech Support