(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, GT100 J673, 200 mm Long

HSS Solid Drill Bits - Straight Shank, GT100 J673, 200 mm Long
  • Volume Discount

[Features]
· The go-to part for drilling deep holes.
· A standard length long coated drill for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
J673-003.000
J673-003.100
J673-003.200
J673-003.300
J673-003.400
J673-003.500
J673-003.600
J673-003.700
J673-003.800
J673-003.900
J673-004.000
J673-004.100
J673-004.200
J673-004.300
J673-004.400
J673-004.500
J673-004.600
J673-004.700
J673-004.800
J673-004.900
J673-005.000
J673-005.100
J673-005.200
J673-005.300
J673-005.400
J673-005.500
J673-005.600
J673-005.700
J673-005.800
J673-005.900
J673-006.000
J673-006.100
J673-006.200
J673-006.300
J673-006.400
J673-006.500
J673-006.600
J673-006.700
J673-006.800
J673-006.900
J673-007.000
J673-007.100
J673-007.200
J673-007.300
J673-007.400
J673-007.500
J673-007.600
J673-007.700
J673-007.800
J673-007.900
J673-008.000
J673-008.100
J673-008.200
J673-008.300
J673-008.400
J673-008.500
J673-008.600
J673-008.700
J673-008.800
J673-008.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
1 Piece(s)

8 Days or more

3
1 Piece(s)

8 Days or more

3.1
1 Piece(s)

8 Days or more

3.2
1 Piece(s)Available

8 Days or more

3.3
1 Piece(s)

8 Days or more

3.4
1 Piece(s)

8 Days or more

3.5
1 Piece(s)

8 Days or more

3.6
1 Piece(s)

8 Days or more

3.7
1 Piece(s)

8 Days or more

3.8
1 Piece(s)

8 Days or more

3.9
1 Piece(s)

8 Days or more

4
1 Piece(s)

8 Days or more

4.1
1 Piece(s)

8 Days or more

4.2
1 Piece(s)

8 Days or more

4.3
1 Piece(s)

8 Days or more

4.4
1 Piece(s)

8 Days or more

4.5
1 Piece(s)

8 Days or more

4.6
1 Piece(s)

8 Days or more

4.7
1 Piece(s)

8 Days or more

4.8
1 Piece(s)

8 Days or more

4.9
1 Piece(s)

8 Days or more

5
1 Piece(s)

8 Days or more

5.1
1 Piece(s)

8 Days or more

5.2
1 Piece(s)

8 Days or more

5.3
1 Piece(s)

8 Days or more

5.4
1 Piece(s)

8 Days or more

5.5
1 Piece(s)

8 Days or more

5.6
1 Piece(s)

8 Days or more

5.7
1 Piece(s)

8 Days or more

5.8
1 Piece(s)

8 Days or more

5.9
1 Piece(s)Available

8 Days or more

6
1 Piece(s)

8 Days or more

6.1
1 Piece(s)

8 Days or more

6.2
1 Piece(s)

8 Days or more

6.3
1 Piece(s)

8 Days or more

6.4
1 Piece(s)

8 Days or more

6.5
1 Piece(s)

8 Days or more

6.6
1 Piece(s)

8 Days or more

6.7
1 Piece(s)

8 Days or more

6.8
1 Piece(s)

8 Days or more

6.9
1 Piece(s)

8 Days or more

7
1 Piece(s)

8 Days or more

7.1
1 Piece(s)

8 Days or more

7.2
1 Piece(s)

8 Days or more

7.3
1 Piece(s)

8 Days or more

7.4
1 Piece(s)

8 Days or more

7.5
1 Piece(s)

8 Days or more

7.6
1 Piece(s)

8 Days or more

7.7
1 Piece(s)

8 Days or more

7.8
1 Piece(s)

8 Days or more

7.9
1 Piece(s)

8 Days or more

8
1 Piece(s)

8 Days or more

8.1
1 Piece(s)

8 Days or more

8.2
1 Piece(s)

8 Days or more

8.3
1 Piece(s)

8 Days or more

8.4
1 Piece(s)

8 Days or more

8.5
1 Piece(s)

8 Days or more

8.6
1 Piece(s)

8 Days or more

8.7
1 Piece(s)

8 Days or more

8.8
1 Piece(s)

8 Days or more

8.9

Loading...

Basic Information

Groove Length l2(mm) 120 work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Resin Tool Material Type HSCO
Overall Length L1(mm) 200 Shank Type straight shank Coating Y/N Available
Coating Type TiN With/without Oil Hole NA tip angle(°) 118
Standard G.S. Blade diameter tolerance h8 Shank diameter tolerance h8

Additional Products in this Category

Tech Support