(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A drill with high torsion that's ideal for processing aluminum, aluminum alloy, etc.
Part Number
Configured Part Number is shown.
0207-001.800
Hole diameter (drill diameter) d1(mm) | 1.8 | Groove Length l2(mm) | 22 |
---|---|---|---|
work material | Aluminum[○] / Copper[○] | Tool Material Type | HSS |
Overall Length L1(mm) | 46 | Shank Type | straight shank |
Coating Y/N | NA | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | tip angle(°) | 130 |
Standard | DIN338 | Blade diameter tolerance | h8 |
Hole diameter (drill diameter) d1(mm) | 1.8 | Groove Length l2(mm) | 22 | work material | Aluminum / Copper |
---|---|---|---|---|---|
Tool Material Type | HSS | Overall Length L1(mm) | 46 | Shank Type | straight shank |
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
tip angle(°) | 130 | Standard | DIN338 | Blade diameter tolerance | h8 |
Please check the type/dimensions/specifications of the part 0207-001.800 in the Straight Shank Drill, Regular Type W 207 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy