(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ES Drill Bit, SGES

HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ES Drill Bit, SGES

Move the mouse over the image to zoom

  • Volume Discount

HSS drill of the highest quality featuring a long service life, with high-grade powder HSS and SG coating.
[Features]
· High-grade powdered high-speed steel and SG coating allows the HSS drill to have the longest life possible.
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
· Allows high-speed, high-efficiency machining up to mold steel and aluminum.
* Cannot be used for austenitic stainless steel.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum, enabling high precision drilling.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGES2.0
SGES2.3
SGES2.5
SGES2.9
SGES3.9
SGES4.0
SGES4.5
SGES4.7
SGES4.8
SGES4.9
SGES5.3
SGES5.4
SGES5.6
SGES5.7
SGES5.8
SGES5.9
SGES6.1
SGES6.3
SGES6.4
SGES6.7
SGES7.0
SGES7.2
SGES7.3
SGES7.4
SGES7.6
SGES7.7
SGES7.8
SGES7.9
SGES8.3
SGES8.4
SGES8.6
SGES8.7
SGES8.9
SGES9.2
SGES9.3
SGES9.6
SGES9.7
SGES9.8
SGES9.9
SGES10.0
SGES10.2
SGES10.3
SGES10.6
SGES10.8
SGES10.9
SGES11.2
SGES11.4
SGES11.7
SGES11.8
SGES11.9
SGES12.0
SGES12.3
SGES12.4
SGES12.7
SGES12.9
SGES13.5
SGES14.5
SGES15.5
SGES16.0
SGES16.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

10 Days or more

22456End Mill Shank3
1 Piece(s)Available

12 Days or more

2.32556End Mill Shank3
1 Piece(s)Available

8 Days or more

2.53061End Mill Shank3
1 Piece(s)Available

12 Days or more

2.93364End Mill Shank3
1 Piece(s)Available

12 Days or more

3.94375End Mill Shank4
1 Piece(s)Available

8 Days or more

44375straight shank4
1 Piece(s)Available

8 Days or more

4.54789End Mill Shank6
1 Piece(s)Available

12 Days or more

4.74789End Mill Shank6
1 Piece(s)Available

12 Days or more

4.85294End Mill Shank6
1 Piece(s)Available

12 Days or more

4.95294End Mill Shank6
1 Piece(s)Available

12 Days or more

5.35294End Mill Shank6
1 Piece(s)Available

12 Days or more

5.45799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.65799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.75799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.85799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.95799End Mill Shank6
1 Piece(s)Available

12 Days or more

6.163107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.363107End Mill Shank8
1 Piece(s)Available

10 Days or more

6.463107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.763107End Mill Shank8
1 Piece(s)Available

8 Days or more

769113End Mill Shank8
1 Piece(s)Available

12 Days or more

7.269113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.369113End Mill Shank8
1 Piece(s)Available

10 Days or more

7.469113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.675119End Mill Shank8
1 Piece(s)Available

26 Days or more

7.775119End Mill Shank8
1 Piece(s)Available

12 Days or more

7.875119End Mill Shank8
1 Piece(s)Available

12 Days or more

7.975119End Mill Shank8
1 Piece(s)Available

26 Days or more

8.375125End Mill Shank10
1 Piece(s)Available

8 Days or more

8.475125End Mill Shank10
1 Piece(s)Available

12 Days or more

8.681131End Mill Shank10
1 Piece(s)Available

12 Days or more

8.781131End Mill Shank10
1 Piece(s)Available

8 Days or more

8.981131End Mill Shank10
1 Piece(s)Available

12 Days or more

9.281131End Mill Shank10
1 Piece(s)Available

12 Days or more

9.381131End Mill Shank10
1 Piece(s)Available

12 Days or more

9.687137End Mill Shank10
1 Piece(s)Available

12 Days or more

9.787137End Mill Shank10
1 Piece(s)Available

12 Days or more

9.887137End Mill Shank10
1 Piece(s)Available

12 Days or more

9.987137End Mill Shank10
1 Piece(s)Available

12 Days or more

1087137straight shank10
1 Piece(s)Available

12 Days or more

10.287144End Mill Shank12
1 Piece(s)Available

12 Days or more

10.387144End Mill Shank12
1 Piece(s)Available

10 Days or more

10.687144End Mill Shank12
1 Piece(s)Available

12 Days or more

10.894151End Mill Shank12
1 Piece(s)Available

8 Days or more

10.994151End Mill Shank12
1 Piece(s)Available

12 Days or more

11.294151End Mill Shank12
1 Piece(s)Available

8 Days or more

11.494151End Mill Shank12
1 Piece(s)Available

8 Days or more

11.794151End Mill Shank12
1 Piece(s)Available

12 Days or more

11.894151End Mill Shank12
1 Piece(s)Available

8 Days or more

11.9101158End Mill Shank12
1 Piece(s)Available

12 Days or more

12101158straight shank12
1 Piece(s)Available

8 Days or more

12.3101158End Mill Shank12
1 Piece(s)Available

8 Days or more

12.4101158End Mill Shank12
1 Piece(s)Available

12 Days or more

12.7101158End Mill Shank12
1 Piece(s)Available

8 Days or more

12.9101158End Mill Shank12
1 Piece(s)Available

Same day

Stock

13.5108168End Mill Shank16
1 Piece(s)Available

8 Days or more

14.5114173End Mill Shank16
1 Piece(s)Available

12 Days or more

15.5120185End Mill Shank20
1 Piece(s)Available

12 Days or more

16120185End Mill Shank20
1 Piece(s)Available

8 Days or more

16.5125189End Mill Shank20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type TiCN Oil-Hole Presence NA tip angle(Degree) 135
Units Ordered(Book) 1

Additional Products in this Category

Tech Support