(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
X thinning adopted. A drill ideal for machining hard-to-cut materials.
Hole diameter (drill diameter) d1(mm) | 0.8 | Groove Length l2(mm) | 10 | work material | general steel / Quenched and tempered steel / Stainless Steel / Titanium |
---|---|---|---|---|---|
Tool Material Type | HSCO | Overall Length L1(mm) | 30 | Shank Type | straight shank |
Coating Y/N | NA | With/without Oil Hole | NA | Number of flutes(sheet) | 2 |
tip angle(°) | 130 | Thinning | X Type (D≥0.96) | Standard | DIN338 |
Blade diameter tolerance | h8 |
Please check the type/dimensions/specifications of the part 0605-000.800 in the Straight Shank Drill, Regular Type Ti 605 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy