(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, TiN Coated, N 653, Stub

HSS Solid Drill Bits - Straight Shank, TiN Coated, N 653, Stub
  • Volume Discount

A general purpose coated drill used for general applications.

Part Number

Configured Part Number is shown.

Part Number
0653-004.800
0653-005.000
0653-006.100
0653-008.200
0653-013.100
0653-014.800
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

4.82662
1 Piece(s)Available

8 Days or more

52662
1 Piece(s)Available

8 Days or more

6.13170
1 Piece(s)Available

8 Days or more

8.23779
1 Piece(s)Available

10 Days or more

13.151102
1 Piece(s)Available

8 Days or more

14.856111

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN1897
Blade diameter tolerance h8

Additional Products in this Category

Tech Support