(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Unequal Lead End Mill Short 4-Flute RF100VA 3804

Stainless Steel Unequal Lead End Mill Short 4-Flute RF100VA 3804
  • Volume Discount

Designed especially for use with stainless steel. Offers excellent extraction of cutting chips, helping ensure stable machining.

Part Number

Configured Part Number is shown.

Part Number
3804-004.000
3804-005.000
3804-006.000
3804-008.000
3804-010.000
3804-012.000
3804-016.000
3804-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

8 Days or more

48654153.7
1 Piece(s)Available

8 Days or more

59654154.7
1 Piece(s)Available

8 Days or more

610654185.5
1 Piece(s)Available

8 Days or more

812858227.5
1 Piece(s)Available

8 Days or more

10141066269.2
1 Piece(s)Available

8 Days or more

121612732811.2
1 Piece(s)Available

8 Days or more

162216823415
1 Piece(s)Available

8 Days or more

202620924219

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Coating Details nanoA
Blade diameter tolerance h10

Additional Products in this Category

Tech Support