(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Nipper

Part Number

Configured Part Number is shown.

SN-125DG

Part Number
SN-125DG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 138
Spring NA Copper Wire Cutting Capacity(mmφ) 1.2 Strand Wire Cutting Capacity(mmφ) 1.25
Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 0.8 Head width(mm) 13
Head thickness(mm) 7 Handle Width(mm) 57 Tip Length(mm) 14
Main body: option Main Body Weight(g) 100 JAN code 4952269105186

Please check the type/dimensions/specifications of the part SN-125DG in the Stainless Steel Nipper series.

Additional Products in this Category

Tech Support