(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Brass)

Wheel Brush with Shaft (for Motorized Use/Shaft Diameter 6 mm/Round Shaft Type) (Brass)
  • Volume Discount

[Features]
· Can be used with commercially available electric drills.
· Easily changed due to having shaft.
[Applications]
· Polishing of brass, copper, and alloy products.
· Electric drill and desktop drilling machine. (Use below maximum operating revolutions)

Part Number

Configured Part Number is shown.

Part Number
TB-6204
TB-6214
TB-6224
TB-6234
TB-6244
TB-6254
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hair length
(mm)
Fitting Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

32620259-007735
1 Piece(s)Available

7 Days or more

38920259-008540
1 Piece(s)Available

8 Days or more

501226261-953955
1 Piece(s)Available

8 Days or more

6516.532261-954775
1 Piece(s)Available

8 Days or more

751937261-955595
1 Piece(s)Available

8 Days or more

1003138259-0093115

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 6
Shaft length(mm) 35 Hair material Brass Max. Rotational Speed(rpm) 3000
Fitting Width(mm) 12 Features Can be used with commercially available electric drills. Application Polishing of brass, copper, and alloy products.
Specifications Brass 0.15 mm

Additional Products in this Category

Tech Support