(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Brush Master Brush

Part Number

Configured Part Number is shown.

22085

Part Number
22085
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Brush Long(mm) 22 Outer Diameter(mm) 200
Wire diameter(mm) 0.3 Trim length(mm) 37 Mounting Adapter 1A
Internal Diameter(inch) 2" Max. Rotational Speed(rpm) 4500

Please check the type/dimensions/specifications of the part 22085 in the Industrial Brush Master Brush series.

Additional Products in this Category

Tech Support