(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Steel Wire Shaft Mounted Cylindrical Brush

Miniature Steel Wire Shaft Mounted Cylindrical Brush
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.10
•Shaft Length: 36
•Material: Steel

Part Number

Configured Part Number is shown.

ME-220

Part Number
ME-220
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 2.3
Material Steel Shaft length 36 Hair length 7

Please check the type/dimensions/specifications of the part ME-220 in the Miniature Steel Wire Shaft Mounted Cylindrical Brush series.

Additional Products in this Category

Tech Support