(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Brass Shaft Mounted Cylindrical Brush SME

Miniature Brass Shaft Mounted Cylindrical Brush SME
  • Volume Discount

•Wire Diameter (mm): 0.15
•Shaft Diameter (mm): 3.0
•Shaft Length: 30
•Hair Length: 10
•Material: Brass

Part Number

Configured Part Number is shown.

SME-250

Part Number
SME-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Wire diameter(mm) 0.15 Shaft Diameter(mm) 3 Material Brass
Shaft length 30 Hair length 10

Please check the type/dimensions/specifications of the part SME-250 in the Miniature Brass Shaft Mounted Cylindrical Brush SME series.

Additional Products in this Category

Tech Support