(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W Wound Brass Condenser Brush

W Wound Brass Condenser Brush
  • Volume Discount

•Product Model: Torsion Brush
•Shaft Diameter (mm): 6
•Shaft Length: 60
•Overall Length: 110
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
CD-111
CD-112
CD-113
CD-114
CD-115
CD-116
CD-117
CD-118
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
1 Piece(s)Available

12 Days or more

100.15
1 Piece(s)Available

7 Days or more

130.15
1 Piece(s)Available

11 Days or more

160.15
1 Piece(s)Available

11 Days or more

190.15
1 Piece(s)Available

12 Days or more

250.15
1 Piece(s)Available

12 Days or more

320.15
1 Piece(s)Available

15 Days or more

380.15
1 Piece(s)Available

12 Days or more

500.2

Loading...

  1. 1

Basic Information

Product Type Torsional brush Shaft Diameter(mm) 6 Material Brass
Shaft length 60 Overall Length 110

Additional Products in this Category

Tech Support