(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Black Bristle Shaft Mounted Wheel Brush

Miniature Black Bristle Shaft Mounted Wheel Brush
  • Volume Discount

•Product Model: Wheel Brush
•Major Diameter (mm): 23
•Wire Diameter (mm): Black Hair
•Thickness: 2
•Fitting Diameter: 10

Part Number

Configured Part Number is shown.

Part Number
MW-206
MW-207
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
1 Piece(s)Available

11 Days or more

2.3
1 Piece(s)Available

11 Days or more

3

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 23 Wire diameter(mm) Black Hair
Material Black Hair Thickness 2 Fitting Diameter 10
Shaft length 40

Additional Products in this Category

Tech Support