(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flower-Shaped Brush (Shaft Diameter 3 mm)

Flower-Shaped Brush (Shaft Diameter 3 mm)
  • Volume Discount

[Features]
· A flower type brush that is compact and easy to use with high-speed rotation.
· Easily changed due to having shaft.
[Applications]
· Flower type is optimal for polishing the cross holes in the bottom section and the inside diameter of cylinders.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

Part Number
83F-2
83F-3
83F-4
103F-2
103F-3
103F-4
123F-2
123F-3
123F-4
153F-2
153F-3
153F-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Details Type Shaft length
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

8O.D. 8/10 mm36Hard steel wirePeeling and polishing of metal products415-23523.2
1 Piece(s)Available

7 Days or more

8O.D. 8/10 mm36BrassPolishing of brass, copper, and alloy products415-23613.2
1 Piece(s)Available

7 Days or more

8O.D. 8/10 mm36Stainless SteelPolishing stainless steel or aluminum products415-23793.2
1 Piece(s)Available

7 Days or more

10O.D. 8/10 mm36Hard steel wirePeeling and polishing of metal products415-23873.2
1 Piece(s)Available

7 Days or more

10O.D. 8/10 mm36BrassPolishing of brass, copper, and alloy products415-23953.2
1 Piece(s)Available

7 Days or more

10O.D. 8/10 mm36Stainless Steel (304)Polishing stainless steel or aluminum products415-24093.2
1 Piece(s)Available

7 Days or more

12O.D. 12/15 mm31Hard steel wirePeeling and polishing of metal products415-24175.8
1 Piece(s)Available

7 Days or more

12O.D. 12/15 mm31BrassPolishing of brass, copper, and alloy products415-24256.5
1 Piece(s)Available

7 Days or more

12O.D. 12/15 mm31Stainless SteelPolishing stainless steel or aluminum products415-24335.8
1 Piece(s)Available

7 Days or more

15O.D. 12/15 mm31Hard steel wirePeeling and polishing of metal products415-24416
1 Piece(s)Available

7 Days or more

15O.D. 12/15 mm31BrassPolishing of brass, copper, and alloy products415-24506.7
1 Piece(s)Available

7 Days or more

15O.D. 12/15 mm31Stainless SteelPolishing stainless steel or aluminum products415-24686

Loading...

  1. 1

Basic Information

Product Type Flower Type Brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 3
Hair length(mm) 3 Max. Rotational Speed(rpm) 10000 Features A flower type brush that is compact and easy to use with high-speed rotation.
Application Flower type is optimal for polishing the cross holes in the bottom section and the inside diameter of cylinders.

Additional Products in this Category

Tech Support