(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Condenser Brush

Stainless Steel Condenser Brush
  • Volume Discount

•Product Model: Torsion Brush
•Overall Length: 250
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
CD-61
CD-62
CD-63
CD-64
CD-65
CD-66
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Shaft length
1 Piece(s)Available

13 Days or more

60.153.5175
1 Piece(s)Available

7 Days or more

100.25170
1 Piece(s)Available

11 Days or more

130.25170
1 Piece(s)Available

7 Days or more

160.25170
1 Piece(s)Available

7 Days or more

190.25170
1 Piece(s)Available

11 Days or more

250.25170

Loading...

  1. 1

Basic Information

Product Type Torsional brush Material Stainless Steel Overall Length 250

Additional Products in this Category

Tech Support