(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· A 10 mm hole is provided at the center of a disc-shaped brush, allowing it to be installed if a shaft of the same diameter is attached to a tool, machine, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Part Number |
---|
TB-6303 |
TB-6313 |
TB-6323 |
TB-6333 |
TB-6343 |
TB-6353 |
Loading...
Product Type | Wheel Brush | Wire diameter(mm) | 0.3 | Thickness(mm) | 12 |
---|---|---|---|---|---|
Hole Diameter(mm) | 10 | Max. Rotational Speed(rpm) | 3000 | Features | Brush has a circular shape, with the hairs planted outwards in a radial shape. |
Application | For deburring, polishing, and cleaning metal surfaces. | Material: abrasive | Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy