(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush with Caulking Grit Shaft, with Abrasive Grain #180

Cylindrical Brush with Caulking Grit Shaft, with Abrasive Grain #180
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.70
•Shaft Diameter (mm): 6
•Hair Length: 30
•Material: Nylon with Abrasive Grain # 180

Part Number

Configured Part Number is shown.

SE-130

Part Number
SE-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.7 Shaft Diameter(mm) 6
Material Nylon with Abrasive Grain # 180 Shaft length 35 Hair length 30

Please check the type/dimensions/specifications of the part SE-130 in the Cylindrical Brush with Caulking Grit Shaft, with Abrasive Grain #180 series.

Additional Products in this Category

Tech Support