(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Brush has a circular shape, with the hairs planted outwards in a radial shape.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
· As stainless steel wire, it reduces rust generation on metal surfaces, etc.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.
Part Number |
---|
TB-6203-60 |
TB-6213-60 |
TB-6223-60 |
TB-6233-60 |
TB-6243-60 |
TB-6253-60 |
Loading...
Product Type | Wheel Brush | Wire diameter(mm) | 0.3 | Shaft Diameter(mm) | 6.35 |
---|---|---|---|---|---|
Shaft length(mm) | 27 | Hair material | Stainless Steel | Max. Rotational Speed(rpm) | 3000 |
Fitting Width(mm) | 12 | Features | Brush has a circular shape, with the hairs planted outwards in a radial shape. | Application | For deburring, polishing, and cleaning metal surfaces. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy