(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

0.3 Steel Wire Wheel Brush

0.3 Steel Wire Wheel Brush
  • Volume Discount

•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.30

Part Number

Configured Part Number is shown.

Part Number
WB-18
WB-19
WB-20
WB-21
WB-22
WB-23
WB-24
WB-25
WB-26
WB-27
WB-28
WB-29
WB-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s)Available

7 Days or more

10012.719551825.56,000
1 Piece(s)Available

7 Days or more

1259.53196518305,000
1 Piece(s)Available

12 Days or more

12512.7196518305,000
1 Piece(s)Available

12 Days or more

15012.720751837.54,300
1 Piece(s)Available

13 Days or more

15015.8820751837.54,300
1 Piece(s)Available

7 Days or more

15019.0520751837.54,300
1 Piece(s)Available

13 Days or more

15025.420751837.54,300
1 Piece(s)Available

13 Days or more

20015.88251002250.03,600
1 Piece(s)Available

13 Days or more

20019.05251002250.03,600
1 Piece(s)Available

13 Days or more

20025.4251002250.03,600
1 Piece(s)Available

6 Days or more

25019.05251252262.53,000
1 Piece(s)Available

13 Days or more

25025.4251252262.53,000
1 Piece(s)Available

13 Days or more

30025.4321502275.52,400
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Wire diameter(mm) 0.3

Additional Products in this Category

Tech Support