(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Octo Brush 100xM10xP1.5 Steel Wire

Octo Brush 100xM10xP1.5 Steel Wire
  • Volume Discount

No.1 brush when it comes to safety and security.

[Features]
· Revolutionizing rust removal.
· Can be used for a wide variety of applications such as rust and coating material removal, and more.
· Each block contains ten wire ropes (0.3 mm), providing reduced breakage and scatter and improved overall elasticity compared to conventional brushes, eliminating hand vibration and causing less fatigue during work.
· Since they are inserted evenly, it is very stably balanced.
· Cup brush with reduced wire breakage and loss.

Part Number

Configured Part Number is shown.

TBM10-100

Part Number
TBM10-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 100 Mounting part Screw
Thread Diameter M10 Packaging Quantity(Sheets) 1 Maximum Number of Rotation(min-1) 12000

Please check the type/dimensions/specifications of the part TBM10-100 in the Octo Brush 100xM10xP1.5 Steel Wire series.

Additional Products in this Category

Tech Support