(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Bevel Brush - Yellow Strand, BH-92

Steel Plated Wire Bevel Brush - Yellow Strand, BH-92
  • Volume Discount

•Product Model: Bevel Brush
•Major Diameter (mm): 120
•Wire Diameter (mm): 0.25
•Fitting Diameter (mm): 70
•Hair Length (mm): 33.0

Part Number

Configured Part Number is shown.

BH-92

Part Number
BH-92
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 120 Wire diameter(mm) 0.25
Hole Diameter(mm) 16 Fitting Diameter(mm) 70 Hair length(mm) 33.0
Maximum Number of Rotation(rpm) 9,500 Grindstone diameter(mm) 125.150

Please check the type/dimensions/specifications of the part BH-92 in the Steel Plated Wire Bevel Brush - Yellow Strand, BH-92 series.

Additional Products in this Category

Tech Support