(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grit Cup Brush, Grit #60 CN-28

Grit Cup Brush, Grit #60 CN-28
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.90
•Fitting Diameter (mm): 60
•Hair Length (mm): 20

Part Number

Configured Part Number is shown.

CN-28

Part Number
CN-28
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.9
Fitting Diameter(mm) 60 Hair length(mm) 20 Maximum Number of Rotation(rpm) 12,000
Screw Diameter(mm) 10p1.5 Grindstone diameter(mm) 100

Please check the type/dimensions/specifications of the part CN-28 in the Grit Cup Brush, Grit #60 CN-28 series.

Additional Products in this Category

Tech Support