(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Plated Wire Cup Brush - Yellow Strand, CH

Part Number

Configured Part Number is shown.

Part Number
CH-51
CH-52
CH-53
CH-54
CH-55
CH-56
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Grindstone diameter
(mm)
1 Piece(s)Available

7 Days or more

650.2516552512,000100
1 Piece(s)Available

7 Days or more

750.2513602012,000100
1 Piece(s)Available

7 Days or more

750.2516602012,000100
1 Piece(s)Available

12 Days or more

900.251675309,500125.150
1 Piece(s)Available

13 Days or more

900.252275309,500125.150
1 Piece(s)Available

12 Days or more

1200.3522100358,000180.205

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support