(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grit Press Wheel Brush, with Abrasive Grain #180

Grit Press Wheel Brush, with Abrasive Grain #180
  • Volume Discount

•Product Model: Wheel Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.70
•Hole Diameter (mm): 10.0
•Fitting Diameter (mm): 38

Part Number

Configured Part Number is shown.

PR-47

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeWheel Type BrushOuter Diameter(mm)75
Wire diameter(mm)0.7Hole Diameter(mm)10
Fitting Diameter(mm)38Thickness(mm)13
Hair length(mm)18.5 - -
Part Number
PR-47
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Wheel Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.7
Hole Diameter(mm) 10 Fitting Diameter(mm) 38 Thickness(mm) 13
Hair length(mm) 18.5

Please check the type/dimensions/specifications of the part PR-47 in the Grit Press Wheel Brush, with Abrasive Grain #180 series.

Additional Products in this Category

Tech Support