(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Press Wheel Brush

Nylon Press Wheel Brush
  • Volume Discount

•Product Model: Wheel Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.50
•Hole Diameter (mm): 10.0
•Fitting Diameter (mm): 38

Part Number

Configured Part Number is shown.

PR-52

Part Number
PR-52
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.5
Hole Diameter(mm) 10 Fitting Diameter(mm) 38 Thickness(mm) 13
Hair length(mm) 18.5

Please check the type/dimensions/specifications of the part PR-52 in the Nylon Press Wheel Brush series.

Additional Products in this Category

Tech Support