(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Press Wheel Brush

Brass Press Wheel Brush
  • Volume Discount

•Product Model: Wheel Type Brush
•Wire Diameter (mm): 0.15
•Hole Diameter (mm): 10.0

Part Number

Configured Part Number is shown.

Part Number
PR-35
PR-36
PR-37
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
1 Piece(s)Available

7 Days or more

50251212.5
1 Piece(s)Available

7 Days or more

65321316.5
1 Piece(s)Available

7 Days or more

75381318.5

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush Wire diameter(mm) 0.15 Hole Diameter(mm) 10

Additional Products in this Category

Tech Support