(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
R Size(mm) | 5 | Type | Ball | work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Blade length (ℓ)(mm) | 15 | Number of flutes(sheet) | 2 | Coating | TiAlN |
Overall Length (L)(mm) | 100 | Shank diameter (d)(mm) | 10 | R Precision(µm) | 10~-10 |
Machining Application | Curved surface / R Groove | φDc(mm) | 10 | Features | Using a rigid body design and unique tip pocket, it brings out the high precision and high functionality in 3D machining for molds. Covers things from rough machining of carbon steel, pre-hardened steel, and die steel to finishing, and better at high-speed machining for general steel. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining. Regular Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. |
With/Without Torsion | Yes (30°) | Machining Application (Other) | Pocket machining |
Please check the type/dimensions/specifications of the part DZ03-OCSB2100 in the One Cut Ball 03 DZ03-OCSB series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy