(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number
Configured Part Number is shown.
DZ-OCUB2060
R Size(mm) | 3 | Type | Ball |
---|---|---|---|
work material | general steel[◎] / Quenched and tempered steel[◎] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Blade length (ℓ)(mm) | 9 |
Number of flutes(sheet) | 2 | Coating | TiAlN |
Overall Length (L)(mm) | 120 | Shank diameter (d)(mm) | 5 |
R Precision(µm) | 10~-10 | Machining Application | Curved surface / R Groove |
φDc(mm) | 6 | Features | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. |
Show More | |||
With/Without Torsion | Yes (30°) | Machining Application (Other) | Pocket machining |
Show Less |
R Size(mm) | 3 | Type | Ball | work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper |
---|---|---|---|---|---|
Blade length (ℓ)(mm) | 9 | Number of flutes(sheet) | 2 | Coating | TiAlN |
Overall Length (L)(mm) | 120 | Shank diameter (d)(mm) | 5 | R Precision(µm) | 10~-10 |
Machining Application | Curved surface / R Groove | φDc(mm) | 6 | Features | Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with high hardness and high-speed machining. Slim Shank Type (Blade Length 1.5 Dc). 2 flutes with 30° torsion angles. It is general-purpose and shrink compatible. |
With/Without Torsion | Yes (30°) | Machining Application (Other) | Pocket machining |
Please check the type/dimensions/specifications of the part DZ-OCUB2060 in the One Cut Ball (Slim Shank) DZ-OCUB series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy