(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
VN-OCES2030 |
VN-OCES2040 |
VN-OCES2050 |
VN-OCES2060 |
VN-OCES2080 |
VN-OCES2100 |
VN-OCES2120 |
Loading...
work material | Graphite / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Other Processing Applications | Shoulder Milling, Grooving, Pocket Machining | Features | Integral sintered diamond twisted blade end mill created with simultaneous sintering of diamond and carbide, with a center blade for punching. |
Specifications | Torsion Angle 30° Blade length is 1 to 2 times the blade diameter |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy