(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill OCFS4-L Type

Solid End Mill OCFS4-L Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
OCFS4-030L
OCFS4-035L
OCFS4-040L
OCFS4-045L
OCFS4-050L
OCFS4-055L
OCFS4-060L
OCFS4-065L
OCFS4-070L
OCFS4-075L
OCFS4-080L
OCFS4-085L
OCFS4-090L
OCFS4-095L
OCFS4-100L
OCFS4-105L
OCFS4-110L
OCFS4-115L
OCFS4-120L
OCFS4-130L
OCFS4-140L
OCFS4-150L
OCFS4-160L
OCFS4-170L
OCFS4-180L
OCFS4-190L
OCFS4-200L
OCFS4-210L
OCFS4-220L
OCFS4-230L
OCFS4-240L
OCFS4-250L
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/C
(mm)
1 Piece(s)Available

10 Days or more

3206600.1
1 Piece(s)Available

10 Days or more

3.5226600.1
1 Piece(s)Available

10 Days or more

4246600.1
1 Piece(s)Available

10 Days or more

4.5286600.1
1 Piece(s)Available

10 Days or more

5306700.1
1 Piece(s)Available

10 Days or more

5.5306700.2
1 Piece(s)Available

10 Days or more

6306700.2
1 Piece(s)Available

10 Days or more

6.5408900.2
1 Piece(s)Available

10 Days or more

7408900.2
1 Piece(s)Available

10 Days or more

7.5408900.2
1 Piece(s)Available

10 Days or more

8408900.2
1 Piece(s)Available

10 Days or more

8.540101000.2
1 Piece(s)Available

10 Days or more

940101000.2
1 Piece(s)Available

10 Days or more

9.540101000.2
1 Piece(s)Available

10 Days or more

1050101100.2
1 Piece(s)Available

10 Days or more

10.550121100.2
1 Piece(s)Available

10 Days or more

1150121100.2
1 Piece(s)Available

10 Days or more

11.550121100.2
1 Piece(s)Available

10 Days or more

1250121100.2
1 Piece(s)Available

10 Days or more

1360121200.2
1 Piece(s)Available

10 Days or more

1470161300.2
1 Piece(s)Available

10 Days or more

1570161300.2
1 Piece(s)Available

10 Days or more

1670161300.3
1 Piece(s)Available

10 Days or more

1770201400.3
1 Piece(s)Available

10 Days or more

1870201400.3
1 Piece(s)Available

10 Days or more

1970201400.4
1 Piece(s)Available

10 Days or more

2070201400.5
1 Piece(s)Available

10 Days or more

2180251500.5
1 Piece(s)Available

10 Days or more

2280251500.5
1 Piece(s)Available

10 Days or more

2380251500.5
1 Piece(s)Available

10 Days or more

2480251500.5
1 Piece(s)Available

10 Days or more

2580251500.5

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Coating Non-Coated
Machining Application Groove / Plunging (Z feed) Blade tip shape C plane Torsion Angle (θ) Standard torsion (30-40°)
Specifications Long Blade Length Torsion Angle 30° Material type Ultrafine particle ultra-hard alloys

Additional Products in this Category

Tech Support