(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Ball-End Mill for Graphite GF-SBR Type

Solid Ball-End Mill for Graphite GF-SBR Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
GF-SBR2020
GF-SBR2030
GF-SBR2050
GF-SBR2070
GF-SBR2080
GF-SBR2090
GF-SBR2100
GF-SBR2110
GF-SBR2120
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)
1 Piece(s)Available

10 Days or more

1108042
1 Piece(s)Available

10 Days or more

1.5158043
1 Piece(s)Available

10 Days or more

2.53010065
1 Piece(s)Available

10 Days or more

3.53010067
1 Piece(s)Available

10 Days or more

44011088
1 Piece(s)Available

10 Days or more

4.54011089
1 Piece(s)Available

10 Days or more

5501201010
1 Piece(s)Available

10 Days or more

5.5501201011
1 Piece(s)Available

10 Days or more

6551301212
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
φDc
(mm)

Loading...

  1. 1

Basic Information

Type Ball work material Graphite Number of flutes(sheet) 2
Coating Non-Coated R Precision(µm) 0~-40 Machining Application Curved surface / Engraving / R Groove
Features 2-Flute, 15° Torsion Angle, Regular Type With/Without Torsion Yes (15°)

Additional Products in this Category

Tech Support