(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vernier Caliper - Short Jaw Type, SBM

Vernier Caliper - Short Jaw Type, SBM
  • Volume Discount

[Features]
· Ideal for measuring machining steps within holes.
· "Short-leg jaw" is shaped to make measuring the stepped sections in holes easier.
· Has a short jaw ideal for measurement for deep hole groove processing

Part Number

Configured Part Number is shown.

Part Number
SBM20
SBM30
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

14 Days or more

151 to 2000–200310±0.03180
1 Piece(s)Available

10 Days or more

201~3000–300410±0.04210

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Other Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA B(mm) 22.5 C(mm) 11.5
D(mm) 11 E(mm) 5 F(mm) 8
G(mm) 4 Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) Features Has a short jaw and ideal for measurement for deep hole groove processing.

Additional Products in this Category

Tech Support