(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Standard Calipers
•Display Method: Vernier (Analog)
•Maximum Measuring Length (Adjustment Range) (mm): 101 ~ 150
•Depth Bar W/WO: Included
•Minimum Read Value (mm): 0.05
Part Number
Configured Part Number is shown.
GVC-15KDS
Type | Standard caliper | Display Method | Vernier (Analog) | Maximum Measurement Length (Range Selection(mm) | 101 to 150 |
---|---|---|---|---|---|
With/Without Depth Bar | Available | Minimum Read Value(mm) | 0.05 | Maximum Measured Length(mm) | 150 |
Instrumental Error(mm) | ±0.05 | Material | Stainless Steel | Features | · Main scale contains 1 mm increment graduations for easy visualization, as well as step graduations. · Values can be instantly obtained with cumulative number +2 mm point graduations. · By including decimal number graduations from the sub-scale, direct reading with the main scale becomes simple. The main scale number color type improves visualization and design. |
Mass(g) | 140 | Application | · External · Internal · Level difference · Depth measurement |
Please check the type/dimensions/specifications of the part GVC-15KDS in the Vernier Caliper - Rapid Scale, GVC-KDS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy