(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vernier Caliper - Long Jaw Type for Large Diameters, LSM (Part Numbers)

Vernier Caliper - Long Jaw Type for Large Diameters, LSM
  • Volume Discount

[Features]
· Ideal for measuring diameters for spheres, pipes, etc.
· Ideal for diameter measurement of large bore pipes, etc.

Part Number

Configured Part Number is shown.

LSM20-110

Part Number
LSM20-110
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

151 to 2000–20034511070222010209548135.5±0.07220

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Long Jaw Caliper Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts) Features Long jaw calipers with "long length jaw" ideal for measuring large diameter pipe

Please check the type/dimensions/specifications of the part LSM20-110 in the Vernier Caliper - Long Jaw Type for Large Diameters, LSM series.

Products like this...

Part Number
LSM15-80
LSM30-170
LSM45-230
LSM60-320
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 1500–1502958050222010209548105.5±0.07160
1 Piece(s)Available

10 Days or more

201~3000–300445170120222010209548195.5±0.08440
1 Piece(s)Available

9 Days or more

301~5000~450630230150-25-25-612.5255±0.101230
1 Piece(s)Available

9 Days or more

501~7000–600825320200-32-32-815352±0.113500

Additional Products in this Category

Tech Support