(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vernier Caliper - Standard Model, Long Range, M (Part Numbers)

Part Number

Configured Part Number is shown.

M45

Part Number
M45
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
Minimum Read Value
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

301~5000~450625161.52590256012.512.50.05 (39 mm into 20 equal parts)±0.10900

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
H(mm) 6 Features Standard vernier calipers for regular measurements

Please check the type/dimensions/specifications of the part M45 in the Vernier Caliper - Standard Model, Long Range, M series.

Products like this...

Part Number
M100
M50
M60
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
Minimum Read Value
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

701~10000–1000125022232130328516150.05±0.153500
1 Piece(s)Available

10 Days or more

301~5000–500670161.52590256012.512.50.05 (39 mm into 20 equal parts)±0.101130
1 Piece(s)Available

10 Days or more

501~7000–600780161.52590256012.512.50.05 (39 mm into 20 equal parts)±0.111250

Additional Products in this Category

Tech Support