(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Centerline Caliper - Vernier, Round Hole Pitch, RM-DX (Part Numbers)

Centerline Caliper - Vernier, Round Hole Pitch, RM-DX
  • Volume Discount

[Features]
· Ideal for measuring the pitch between holes of the same diameter.
· Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole

Part Number

Configured Part Number is shown.

RM60DX

Part Number
RM60DX
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

501~700Upper Level: 17-600/Lower Level: 9-6007808525φ16φ1.969311166±0.11φ3φ161160

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Vernier (Analog)
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA Θ 40゜ Minimum Read Value(mm) 0.05 (39 mm into 20 equal parts)
Features Capable of measuring pitches "between 2 equal-diameter holes" and from end surface to hole

Please check the type/dimensions/specifications of the part RM60DX in the Centerline Caliper - Vernier, Round Hole Pitch, RM-DX series.

Products like this...

Part Number
RM100DX
RM15DX
RM20DX
RM30DX
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Instrumental Error
(mm)
Minimum Hole Diameter
(mm)
Max. Hole Dia.
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

701~1000Upper Level: 21-1000/Lower Level: 11-100012009032φ20φ467351298±0.15φ5φ203150
1 Piece(s)Available

10 Days or more

101 to 150Upper Level: 17-150/Lower Level: 9-1502805020φ16φ1.93431764±0.07φ3φ16400
1 Piece(s)Available

8 Days or more

151 to 200Upper Level: 17-200/Lower Level: 9-2003305020φ16φ1.93431764±0.07φ3φ16430
1 Piece(s)Available

10 Days or more

201~300Upper Level: 17-300/Lower Level: 9-3004105020φ16φ1.93431764±0.08φ3φ16500

Additional Products in this Category

Tech Support