(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Caliper - Shock Resistant, DMK-J (Part Numbers)

Dial Caliper - Shock Resistant, DMK-J
  • Volume Discount

[Features]
· Rack and pinion type caliper.
· The improved shock resistance allows use with no concerns.
· Pointer needle 1 revolution 1 mm.
· Made of stainless steel (SUS420J2).
[Applications]
· Used for on-site measurements of precision machining.

Part Number

Configured Part Number is shown.

DMK30J

Part Number
DMK30J
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

201~3000–3003951710564185093.8±0.04320

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Dial Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Features ● Scale dial can be quickly read ● The gold base has a black scale for the display to be easily read ● Improved shock resistance allows it to be used with security Minimum graduation(mm) 0.01 1 rotation of the indicator 1

Please check the type/dimensions/specifications of the part DMK30J in the Dial Caliper - Shock Resistant, DMK-J series.

Products like this...

Part Number
DMK15J
DMK20J
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 1500–150235167740143075±0.02150
1 Piece(s)Available

8 Days or more

151 to 2000–200290179050173875±0.03210

Additional Products in this Category

Tech Support