(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets【10-100 Pieces Per Package】

Drill Bit Sets - Straight Shank, High-Grade Steel, Various Sets
  • Volume Discount

•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
•Sale Operation: Set
•Standard: JIS B4301

Part Number

Configured Part Number is shown.

Part Number
EXD-10S
EXD-15S
EXD-21S
EXD-100RS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Drill external diameter (mm) Set Content Content (Pcs.)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5Extra Masamune Drill: 10 pcs10

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0Extra Masamune Drill: 15 pcs15

21 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0Extra Masamune Drill: 21 pcs21

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

Straight Drill: From 1.0 mm to 1.9 mm with 0.1 mm Increment / Extras Masamune Drill: From 2.0 mm to 10 mm with 0.1 mm Increment, From 10.5 mm to 13 mm with 0.5 mm Increment, 10.9, 11.9, 12.9Straight Drill: 10 pcs / Extra Masamune Drill: 90 pcs100

Loading...

  1. 1

Basic Information

Work material General steel / Cast Iron / Aluminum / Copper Tool Material Type HSS Shank Type Straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Sales Operation Set Standard JIS B4301

Additional Products in this Category

Tech Support