(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): -10 – 50
•Minimum Temperature Display (°c): 1
•Measurement moisture range (%rh): 20~95
•Minimum humidity Display (%rh): 1
Product Model | Thermo-hygrometer | Measurement Temperature Range(°C) | -10 – 50 | Minimum Temperature Display(°C) | 1 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Minimum humidity display(%RH) | 1 | Measurement moisture range(%RH) | 20~95 |
Width(mm) | 150 | Depth(mm) | 17 | Height(mm) | 85 |
Power Supply | AAA Batteries x 1 (Included) | Trusco Code | 382-4845 | Mass(g) | 135 |
Features | It is a temperature / hygrometer with a bar graph display. Maximum temperature and humidity are always displayed. With a convenient stand, it can be used on desktop or hung on wall. | Bar Display | Temperature: 0 to 50°C scale, Humidity: 0 to 100% RH scale | Measurement items | Temperature, humidity, maximum and minimum temperature and humidity |
Sensor | Temperature thermistor, Humidity electric resistance variation type humidity sensor |
Please check the type/dimensions/specifications of the part PC-7700-2 in the Indoor Thermometer-Hygrometer - Wall/Desktop Type, PC-7700-2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy