(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Drill Short Socket B

Part Number

Configured Part Number is shown.

Part Number
4977292348553
4977292348591
4977292348607
4977292348614
4977292348621
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite side dimensions
(mm)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
Weight
(g)
Size
1 Piece(s)Available

9 Days or more

217425251021mm
1 Piece(s)Available

9 Days or more

8751010408mm
1 Piece(s)Available

9 Days or more

127518186012mm
1 Piece(s)Available

9 Days or more

147520206014mm
1 Piece(s)Available

9 Days or more

1975252510019mm

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Application For tightening and removal of bolts/nuts. Function 1 A short socket that does not damage bolt/nut corners and causes minimal center runout.
Shaft Diameter 6.35 mm hexagonal shaft Compatible Model Electric Drill, Impact Screwdriver Notes 1 Please do not use an impact wrench (including air).

Additional Products in this Category

Tech Support