(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clear Line Driver

Clear Line Driver
  • Volume Discount

•Grip Type: Resin
•Shaft Type: Round
•Single Item/Set Classification: Single Item
•Magnet: Included
•Material: Shaft: Chrome Vanadium Steel / Handle: Acetate Resin

Part Number

Configured Part Number is shown.

Part Number
4977292242219
4977292242356
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / Phillips (+) Shaft length L (mm) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Shaft Diameter
(mm)
Grip diameter
(mm)
Function 2
1 Piece(s)Available

8 Days or more

No.0751412514133.214The handle end is concave for easy fingertip pushing.
1 Piece(s)Available

8 Days or more

No.31502826528136828.5-

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Single Product/Set Classification Single Item Shaft type Round
Magnet Available Shaft through NA Bolster NA
Grip Type Resin Shaft Full body hardened Material Shaft: Chrome Vanadium Steel / Handle: Acetate Resin

Additional Products in this Category

Tech Support