(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ball Point Screwdriver Set BPD600

Ball Point Screwdriver Set BPD600
  • Volume Discount

Screwdriver type wrench ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· A ball point tip type.
· It can be used at an angle, making it very convenient for quick turning of hex socket bolts, etc.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.

PDF

Part Number

Configured Part Number is shown.

BPD600

 
Part Number
BPD600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Tip standards Ballpoint Shaft length L (mm) 150 / 130 / 120 / 110 / 140 / 180 Single Product/Set Classification Set Product
Shaft type Square Magnet NA Shaft through NA
Bolster NA Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 8 / 5 / 4 / 6 / 2.5 / 3
Overall Length L(mm) 260$210$220$240$302$180 Weight(g) 800 Set Content BPD-2.5、BPD-03、BPD-04、BPD-05、BPD-06、BPD-08
Specifications Temporary Tightening Dedicated Accessory Screwdriver Stand (TC-2A)

Additional Products in this Category

Tech Support