(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(+) Power Grip Smooth Screwdriver with Ring EA557AY-2

(+) Power Grip Smooth Screwdriver with Ring EA557AY-2
  • Volume Discount

【Product Specifications】
・Tip-#2
・Shaft dia.-Dia. 6.3mm
・With fall prevention ring
・Shaft length-100mm

Part Number

Configured Part Number is shown.

EA557AY-2

Part Number
EA557AY-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557AY-2 in the (+) Power Grip Smooth Screwdriver with Ring EA557AY-2 series.

Additional Products in this Category

Tech Support