(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
DG-09
This product is discontinued as of 02-2021.
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6 | Shaft length L (mm) | 70 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | Available |
Shaft through | NA | Bolster | NA | Grip Type | Rubber |
Tip size / flathead (-) blade thickness (mm) B2 | 1 | Shaft Diameter(mm) | 6.3 | Overall Length(mm) | 195 |
Weight(g) | 114 | Grip Length(mm) | 125 | Grip diameter(mm) | 40 |
Material | Shaft: Special Alloy Steel | Features | Master cushion grip that generates a powerful tightening force. In addition to being color-coded for Phillips/flathead, the grip end is also shaped differently as a design element. The tip has received a black point treatment. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy