(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Offset Ratchet (Part Numbers)

Flex Offset Ratchet
  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Included
•Single Item / Set : Single Item
For complete product overview and details on Flex Offset Ratchet, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MFR-08WL
MFR-10WL
MFR-12WL
MFR-13WL
MFR-14WL
MFR-15WL
MFR-17WL
MFR-19WL
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Number of Gears Operating Torque
1 Piece(s)Available

13 Days or more

131817.573860 Threads (6-Degree Feed Angle)Torque Used (Ratchet and Box): 30 N·m or Less
1 Piece(s)Available

12 Days or more

14510217.75372 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 71 N·m or Less
1 Piece(s)Available

10 Days or more

15912248.78172 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 91 N·m or Less
1 Piece(s)Available

10 Days or more

17113269.310072 Threads (5-Degree Feed Angle)Usage torque (ratchet and box wrench): 115 N·m or less
1 Piece(s)Available

8 Days or more

1851427.79.411972 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 158 N·m or Less
1 Piece(s)Available

10 Days or more

1991529.11014572 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 200 N·m or Less
1 Piece(s)Available

8 Days or more

2321732.610.919672 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 267 N·m or Less
1 Piece(s)Available

10 Days or more

2491934.811.526272 Threads (5-Degree Feed Angle)Torque Used (Ratchet and Box): 323 N·m or Less

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) Available
Offset Angle(°) 15 Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work.
Function 1 A new mechanism was implemented so that it is possible to freely select either the 180-degree swing free status or locked status, which can be fixed using the 13-step angle adjustment. Function 2 The offset part has been designed to make the contact surface with the bolts/nuts larger, ensuring reliable and safe work and realizing a compact wrench outline. Function 3 The offset end is offset by 15°. The ratchet end can also be used for final tightening but the offset end gives peace of mind.
Function 4 The main body has a sharp form with pronounced edges. The surface on the main body side is designed to be thick, with a shape that is easy on the hands. Notes 1 Please use within the operating torque range. May fracture if used when overtorqued. Notes 2 Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
Notes 3 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Other 1 Do not use it for anything other than the intended purpose and applications. Specification 1 With Swiveling mechanism
Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support