(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Double-Ended Ratchet Wrench with Curved Drift, Short Type

Double-Ended Ratchet Wrench with Curved Drift, Short Type
  • Volume Discount

[Features]
· With slide hole for attaching safety rope (43 mm). (Smooth retrieval and return to the holder when working).
· Newly designed grip with anti-slip grooves.
· More beautiful thanks to its total polishing finish.
· Nickel chrome plated finish.

Part Number

Configured Part Number is shown.

Part Number
SRB1719R
SRB1721R
SRB1921R
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
1 Piece(s)Available

8 Days or more

17×19
1 Piece(s)Available

8 Days or more

17×21
1 Piece(s)Available

8 Days or more

19×21

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 240 Single Item / Set Single Item Supplement 1 New Design of Grip with Anti-Slip Groove
Supplement 2 Nickel chrome plating finish Mass(g) 380

Additional Products in this Category

Tech Support